AXIS#.SAFEPARAM.SS1_#.TIMETOSTO

Description

Indicates the maximum time delay in milliseconds to initiate Safe Torque Off (STO) when SS1 is activated.

 

Context

For complete SS1 information refer to (see "SS1-t (Safe Stop 1)") / (see "SS1-r (Safe Stop 1)").

Related safety parameters:

Versions

Action Version Notes

Implemented

02-00-00-000

Implemented in SMM revision v0.54

General Information

Type

Read/Write

Units

Milliseconds

Range

[2, 60000]

Default Value

2

Data Type

Integer

Stored in Non-Volatile Memory

No

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.SAFEPARAM.SS1_1.TIMETOSTO

3153h

04h

Unsigned16

-

-

Read/Write

No

AXIS1.SAFEPARAM.SS1_2.TIMETOSTO

3154h

04h

Unsigned16

-

-

Read/Write

No

AXIS1.SAFEPARAM.SS1_3.TIMETOSTO

3155h

04h

Unsigned16

-

-

Read/Write

No

AXIS2.SAFEPARAM.SS1_1.TIMETOSTO

3253h

04h

Unsigned16

-

-

Read/Write

No

AXIS2.SAFEPARAM.SS1_2.TIMETOSTO

3254h

04h

Unsigned16

-

-

Read/Write

No

AXIS2.SAFEPARAM.SS1_3.TIMETOSTO

3255h

04h

Unsigned16

-

-

Read/Write

No